Leave a message
MENU
Search
Languages

Pulse Power Resistors

Present-day electronic devices are often faced with short-term increases in voltage or current such as inrush current during electronics turn-on, transient load when transformers or motors are energized, capacitor charging or discharging, electrostatic discharge sparks, lightning strikes or overcurrent caused by malfunction of the circuit or mixed up lines.

Bourns provides a wide selection of resistors able to withstand such short duration impulse events, up to rated limits.

The maximum pulse capability of the resistors is specified in each product data sheet.

The pulse power and pulse energy graph below shows the maximal power or energy to be applied to the resistor over a given time period.

cmp_surge_performance

Example of CMP Series Thick Film Chip Resistor Peak Pulse vs. Duration 

The following surge performance curve shows the maximal peak voltage for a 1.2 / 50 µs pulse according to the IEC 61000-4-5 standard.

ws_surge_performance
Example of WS Series Wirewound Resistor Peak Voltage vs. Resistance

surge_plot
1.2 / 50 µs Surge Defined by IEC 61000-4-5

Available features

  • Thick film chip resistors
  • Wirewound SMT resistors
  • Wirewound axial resistors
  • Sulfur-resistant designs available
  • AEC-Q200 compliancy available
  • Tested according to IEC 61000-4-5
  • RoHS compliant*
  • Suitable for most types of soldering processes
  • Standard packaging in tape and reel, and ammo pack

*RoHS Directive 2002/95/EC Jan. 27, 2003 including annex and RoHS Recast 2011/65/EU June 8, 2011.

 

 

Applications

  • Consumer
  • Industrial
  • Telecom
  • Smart meters
  • Power supplies
  • Inverters
  • Inrush current limiting
  • Capacitor charge/discharge
  • Bleeder circuits

 

Specifications
Product Series
Collateral
Request Samples
Contact Us
Series Data Sheet Photo Resistance Range Tolerances Temperature Coefficient Power per Resistor Physical Configuration MDS Design Files Engineering Buy Now
CRS0805 CRS0805 cr100main 1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.25 W Thick Film Chip CRS0805 Series
Downloads Buy
CRS1206 CRS1206 cr100main 1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.5 W Thick Film Chip CRS1206
Downloads Buy
CRS2010 CRS2010 cr100main 1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 1 W Thick Film Chip CRS2010 Series
Downloads Buy
CRS2512 CRS2512 cr100main 1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 2 W Thick Film Chip CRS2512
Downloads Buy
CRS0603A CRS0603A CRS-A_part 1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.125 W Thick Film Chip CRS0603A
Downloads Buy
CRS0805A CRS0805A CRS-A_part 1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±150 ppm/±200 ppm 0.25 W Thick Film Chip CRS0805A
Downloads Buy
CRS1206A CRS1206A CRS-A_part 1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.5 W Thick Film Chip CRS1206A
Downloads Buy
CRS1210A CRS1210A CRS-A_part 1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.5 W Thick Film Chip CRS1210A
Downloads Buy
CRS2010A CRS2010A CRS-A_part 1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 1 W Thick Film Chip CRS2010A
Downloads Buy
CRS2512A CRS2512A CRS-A_part 1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 2 W Thick Film Chip CRS2512A
Downloads Buy
CMP0603 CMP0603 cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.25 W Thick Film Chip CMP0603
Downloads Buy
CMP0805 CMP0805 cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.5 W Thick Film Chip CMP0805
Downloads Buy
CMP1206 CMP1206 cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.75 W Thick Film Chip CMP1206
Downloads Buy
CMP2010 CMP2010 cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
1 W Thick Film Chip CMP2010
Downloads Buy
CMP2512 CMP2512 cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
1.5 W Thick Film Chip CMP2512
Downloads Buy
CMP0603A CMP0603A cmp_part 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.25 W Thick Film Chip CMP0603A
Downloads Buy
CMP0805A CMP0805A cmp_part 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.5 W Thick Film Chip CMP0805A
Downloads Buy
CMP1206A CMP1206A cmp_part 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.75 W Thick Film Chip CMP1206A
Downloads Buy
CMP2010A CMP2010A cmp_part 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
1 W Thick Film Chip CMP2010A
Downloads Buy
CMP2512A CMP2512A cmp_part 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
1.5 W Thick Film Chip CMP2512A
Downloads Buy
CHP0805 CHP0805 CHP_part 1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±150 ppm/±200 ppm 0.5 W Thick Film Chip CHP0805
Downloads Buy
CHP1206 CHP1206 CHP_part 1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.75 W Thick Film Chip CHP1206
Downloads Buy
CHP2512 CHP2512 CHP_part 0.1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 3 W Thick Film Chip CHP2512
Downloads Buy
CHP0603 CHP0603 CHP_part 1 Ω to 1 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.33 W Thick Film Chip CHP0603
Downloads Buy
CHP0603A CHP0603A chp_a_part 10 mΩ to 1 MΩ
1 %
5 %
±100 ppm/±200 ppm 0.33 W Thick Film Chip CHP0603-A
Downloads Buy
CHP0805A CHP0805A chp_a_part 10 mΩ to 1 MΩ
1 %
5 %
±100 ppm/±150 ppm/±200 ppm 0.5 W Thick Film Chip CHP0805-A
Downloads Buy
CHP1206A CHP1206A chp_a_part 10 mΩ to 1 MΩ
1 %
5 %
±100 ppm/±200 ppm 0.75 W Thick Film Chip CHP1206-A
Downloads Buy
CHP2512A CHP2512A chp_a_part 10 mΩ to 1 MΩ
1 %
5 %
±100 ppm/±200 ppm 3 W Thick Film Chip CHP2512-A
Downloads Buy
PWR2010 PWR2010 PWR2010_part 0.1 to 1K Ω 0.5 % / 1 % / 5 % ±20 to ±90 ppm 0.5 W Surface Mount Wirewound Downloads Buy
PWR2615 PWR2615 pwr4525_part 0.01 to 3k Ω 1 % / 5 % ±20 to ±150 ppm 1 W Surface Mount Wirewound PWR2615
Downloads Buy
PWR3014 PWR3014 PWR2010_part 0.1-4K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 1 W Surface Mount Wirewound Downloads Buy
PWR4318 PWR4318 PWR2010_part 0.1-8K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 2 W Surface Mount Wirewound Downloads Buy
PWR4525 PWR4525 pwr4525_part 0.01-15k ohms 1 %, 5 % ±20 to ±150 ppm 2 W Surface Mount Wirewound PWR4525
Downloads Buy
PWR5322 PWR5322 PWR2010_part 0.1-15K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 3 W Surface Mount Wirewound Downloads Buy
FW Series Fusible FW Series Fusible FW_part 4.7 to 100 Ω 5 % ±200 ppm 1, 2, 3, 5, 7 W Through-hole Axial Wirewound FW Series
Downloads Buy
(FW1)

Buy
(FW2)

Buy
(FW3)

Buy
(FW5)

Buy
(FW7)
W Series W Series W_photo 15 to 150 Ω 5 % ±300 ppm 1-10 W Axial W Series
Downloads Buy
(W1M)

Buy
(W2M)

Buy
(W3M)

Buy
(W5M)

Buy
(W7M)

Buy
(W9M)

Buy
(W10)
WS Series Surge Withstand WS Series Surge Withstand WS_part 15 Ω to 3.3 kΩ 5 % ±200 ppm 1-8 W Through-hole Axial Wirewound Downloads Buy
(WS1)

Buy
(WS)

Buy
(WS2)

Buy
(WS3)

Buy
(WS5)

Buy
(WS7)

Buy
(WS8)
BR/BRT BR/BRT 0.1-1K Ω 1 %, 5 %, 10 % < 260 PPM/°C 60 - 500 W High Power Metal Clad Braking Resistor TBD
Downloads Buy
(BR)

Buy
(BRT)
BRS BRS 1-1K Ω 1 %, 5 %, 10 % < 260 PPM/°C 100 - 500 W Slim Profile High Power Metal Clad Braking Resistor TBD
Downloads Buy
UWP UWP 1-1K Ω 1 %, 5 % < 260 PPM/°C 20 - 100 W High Power Ceramic Wirewound Resistor TBD
Downloads Buy
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a